??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22352.3020 Threaded Lifting Pin
HELP_VARIABLE
Company
Halder
Description
EH 22352. - Threaded Lifting Pins, self-locking for centre hole according to DIN 332
Bill of material
22352.3020 Threaded Lifting Pin
BESTNR
Ref. No.
22352.3020
MAT
Material
Stainless steel
D1
Thread
M20 mm
L1
25.0 mm
D2
-0.07
17.75 mm
D3
30.00 mm
D4
20.7 mm
L2
31.8 mm
L3
39.1 mm
L4
53.7 mm
L5
32.6 mm
L6
36.0 mm
L7
56 mm
L8
109.2 mm
L9
30.0 mm
L10
17 mm
F1
Carrying force
10.0 kN
F2
Carrying force
7.7 kN
F3
Carrying force
5.8 kN
AG
Locating Thread
M20 mm
TMAX
Temperature max.
250 °C
G
Weight
547 g
Embedded user actions